Al522 100FT

AL522 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.625 in
  • Lacing: 2 x 2 in
  • Overall Width: 0.425 in
  • Pin Diameter: 0.200 in
  • Sidebar Thickness: 0.079 in
  • Weight: 1.32 LB
Al522 100 Ft Al522 Leaf 100 Ft