Al466 100FT

AL466 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 0.500 in
  • Lacing: 6 x 6 in
  • Overall Width: 0.835 in
  • Pin Diameter: 0.156 in
  • Sidebar Thickness: 0.059 in
  • Weight: 2.20 LB
Al466 100 Ft Al466 Leaf 100 Ft