Al1288 50FT

AL1288 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.500 in
  • Lacing: 8 x 8 in
  • Overall Width: 3.268 in
  • Pin Diameter: 0.437 in
  • Sidebar Thickness: 0.185 in
  • Weight: 28.00 LB
Al1288 50 Ft Al1288 Leaf 50 Ft