Al1266 50FT

AL1266 50FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.500 in
  • Lacing: 6 x 6 in
  • Overall Width: 2.496 in
  • Pin Diameter: 0.437 in
  • Sidebar Thickness: 0.185 in
  • Weight: 20.94 LB
Al1266 50 Ft Al1266 Leaf 50 Ft