Al1066 100FT

AL1066 100FT MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.250 in
  • Lacing: 6 x 6 in
  • Overall Width: 2.126 in
  • Pin Diameter: 0.375 in
  • Sidebar Thickness: 0.157 in
  • Weight: 16.09 LB
Al1066 100 Ft Al1066 Leaf 100 Ft