A520 Drive P/C

A520*300 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.563 in
  • Distance Between side Sidebars: 1.00 in
  • Material: Carbon Steel
  • Overall Width: 2.690 in
  • Pin Diameter: 0.50 in
  • Roller/Bushing/Barrel Diameter: 1.13 in
  • Sidebar Height [Nom]: 1.25 in
  • Sidebar Thickness: 0.250 in
  • Sprocket Unit: 520
  • Strength - Ultimate [Min]: 24,000 lb/ft
  • Strength - Ultimate [Avg]: 34,286 lb/ft
  • Weight: 4.5 LB
  • Working Load Rating: 2,700 lb/ft
A520 Drive Chain P/C Stl Offset 2.563p