A24374 SPHERICAL RLR BRG

A24374 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.7402 in
  • (B)Outside Diameter: 7.0866 in
  • (C)Bearing Width: 2.6770 in
  • (D)Minimum Shoulder Diameter: 4.19 in
  • (E)Maximum Shoulder Diameter: 6.38 in
  • (H)Length Through Bore: 2.6770 in
  • (J)Outer Ring Width: 1.1520 in
  • (R)Housing Fillet Radius: 0.125 in
  • (R)Inner Ring Bore Radius: 0.093 in
  • C Basic Dynamic Load Rating: 79100 lbf
  • Co Basic Static Load Rating: 137000 lbf
  • Maximum Speed: 2200 rpm
3.7402" Unmounted Spherical Roller Bearing, Direct Shaft Mounted