A24236 SPHERICAL RLR BRG

A24236 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.3616 in
  • (B)Outside Diameter: 4.3307 in
  • (C)Bearing Width: 1.7500 in
  • (D)Minimum Shoulder Diameter: 2.68 in
  • (E)Maximum Shoulder Diameter: 3.87 in
  • (H)Length Through Bore: 1.7500 in
  • (J)Outer Ring Width: 0.7630 in
  • (R)Housing Fillet Radius: 0.078 in
  • (R)Inner Ring Bore Radius: 0.062 in
  • C Basic Dynamic Load Rating: 31400 lbf
  • Co Basic Static Load Rating: 53500 lbf
  • Maximum Speed: 3600 rpm
2.3616" Unmounted Spherical Roller Bearing, Direct Shaft Mounted