A24196MC0 SPHERICAL RLR BRG

A24196MC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.9680 in
  • (B)Outside Diameter: 4.3299 in
  • (C)Bearing Width: 2.0620 in
  • (D)Minimum Shoulder Diameter: 2.18 in
  • (E)Maximum Shoulder Diameter: 3.83 in
  • (H)Length Through Bore: 2.0620 in
  • (J)Outer Ring Width: 0.8360 in
  • (R)Housing Fillet Radius: 0.080 in
  • (R)Inner Ring Bore Radius: 0.062 in
  • C Basic Dynamic Load Rating: 37000 lbf
  • Co Basic Static Load Rating: 55200 lbf
  • Maximum Speed: 3850 rpm
1.968" Unmounted Spherical Roller Bearing, Direct Shaft Mounted