A23334 SPHERICAL RLR BRG

A23334 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.3457 in
  • (B)Outside Diameter: 5.9045 in
  • (C)Bearing Width: 2.3130 in
  • (D)Minimum Shoulder Diameter: 3.75 in
  • (E)Maximum Shoulder Diameter: 5.34 in
  • (H)Length Through Bore: 2.3130 in
  • (J)Outer Ring Width: 0.9250 in
  • (R)Housing Fillet Radius: 0.125 in
  • (R)Inner Ring Bore Radius: 0.078 in
  • C Basic Dynamic Load Rating: 51000 lbf
  • Co Basic Static Load Rating: 90700 lbf
  • Maximum Speed: 2650 rpm
3.3457" Unmounted Spherical Roller Bearing, Direct Shaft Mounted