A23300S SPHERICAL RLR BRG

A23300S MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.0000 in
  • (B)Outside Diameter: 5.9045 in
  • (C)Bearing Width: 1.1090 in
  • (D)Minimum Shoulder Diameter: 4.00 in
  • (E)Maximum Shoulder Diameter: 5.34 in
  • (H)Length Through Bore: 1.2360 in
  • (J)Outer Ring Width: 0.9250 in
  • (R)Housing Fillet Radius: 0.125 in
  • (R)Inner Ring Bore Radius: 0.140 in
  • (S1) (S2)Apex Distance: 0.048 in
  • C Basic Dynamic Load Rating: 29800 lbf
  • Co Basic Static Load Rating: 45300 lbf
  • Maximum Speed: 2650 rpm
3" Unmounted Spherical Roller Bearing, Direct Shaft Mounted