A23225MC0 SPHERICAL RLR BRG

A23225MC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.2500 in
  • (B)Outside Diameter: 3.9370 in
  • (C)Bearing Width: 1.6560 in
  • (D)Minimum Shoulder Diameter: 2.50 in
  • (E)Maximum Shoulder Diameter: 3.50 in
  • (H)Length Through Bore: 1.6560 in
  • (J)Outer Ring Width: 0.6930 in
  • (R)Housing Fillet Radius: 0.062 in
  • (R)Inner Ring Bore Radius: 0.093 in
  • C Basic Dynamic Load Rating: 26400 lbf
  • Co Basic Static Load Rating: 44400 lbf
  • Maximum Speed: 4000 rpm
2.25" Unmounted Spherical Roller Bearing, Direct Shaft Mounted