A23196 SPHERICAL RLR BRG

A23196 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.9680 in
  • (B)Outside Diameter: 3.9370 in
  • (C)Bearing Width: 1.6560 in
  • (D)Minimum Shoulder Diameter: 2.25 in
  • (E)Maximum Shoulder Diameter: 3.50 in
  • (H)Length Through Bore: 1.6560 in
  • (J)Outer Ring Width: 0.6240 in
  • (R)Housing Fillet Radius: 0.062 in
  • (R)Inner Ring Bore Radius: 0.093 in
  • C Basic Dynamic Load Rating: 29300 lbf
  • Co Basic Static Load Rating: 42500 lbf
  • Maximum Speed: 4200 rpm
1.968" Unmounted Spherical Roller Bearing, Direct Shaft Mounted