A22343MC0 SPHERICAL RLR BRG

A22343MC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 3.4375 in
  • (B)Outside Diameter: 6.0000 in
  • (C)Bearing Width: 2.7500 in
  • (D)Minimum Shoulder Diameter: 4.00 in
  • (E)Maximum Shoulder Diameter: 5.43 in
  • (H)Length Through Bore: 2.7500 in
  • (J)Outer Ring Width: 1.1730 in
  • (R)Housing Fillet Radius: 0.125 in
  • (R)Inner Ring Bore Radius: 0.078 in
  • C Basic Dynamic Load Rating: 61600 lbf
  • Co Basic Static Load Rating: 116000 lbf
  • Maximum Speed: 2600 rpm
3.4375" Unmounted Spherical Roller Bearing, Direct Shaft Mounted