A22262S SPHERICAL RLR BRG

A22262S MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 2.6250 in
  • (B)Outside Diameter: 4.4677 in
  • (C)Bearing Width: 0.9480 in
  • (D)Minimum Shoulder Diameter: 3.06 in
  • (E)Maximum Shoulder Diameter: 4.07 in
  • (H)Length Through Bore: 1 in
  • (J)Outer Ring Width: 0.6900 in
  • (R)Housing Fillet Radius: 0.062 in
  • (R)Inner Ring Bore Radius: 0.140 in
  • (S1) (S2)Apex Distance: 0.090 in
  • C Basic Dynamic Load Rating: 21000 lbf
  • Co Basic Static Load Rating: 30600 lbf
  • Maximum Speed: 3500 rpm
2.625" Unmounted Spherical Roller Bearing, Direct Shaft Mounted