A22196S SPHERICAL RLR BRG

A22196S MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.9680 in
  • (B)Outside Diameter: 3.5433 in
  • (C)Bearing Width: 0.7870 in
  • (D)Minimum Shoulder Diameter: 2.38 in
  • (E)Maximum Shoulder Diameter: 3.18 in
  • (H)Length Through Bore: 0.7870 in
  • (J)Outer Ring Width: 0.6510 in
  • (R)Housing Fillet Radius: 0.078 in
  • (R)Inner Ring Bore Radius: 0.078 in
  • (S1) (S2)Apex Distance: 0.024 in
  • C Basic Dynamic Load Rating: 12400 lbf
  • Co Basic Static Load Rating: 16600 lbf
  • Maximum Speed: 4500 rpm
1.968" Unmounted Spherical Roller Bearing, Direct Shaft Mounted