A22196 SPHERICAL RLR BRG

A22196 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.9680 in
  • (B)Outside Diameter: 3.5433 in
  • (C)Bearing Width: 1.5260 in
  • (D)Minimum Shoulder Diameter: 2.25 in
  • (E)Maximum Shoulder Diameter: 3.18 in
  • (H)Length Through Bore: 1.5260 in
  • (J)Outer Ring Width: 0.6510 in
  • (R)Housing Fillet Radius: 0.062 in
  • (R)Inner Ring Bore Radius: 0.078 in
  • C Basic Dynamic Load Rating: 21200 lbf
  • Co Basic Static Load Rating: 33200 lbf
  • Maximum Speed: 4500 rpm
1.968" Unmounted Spherical Roller Bearing, Direct Shaft Mounted