A22177 SPHERICAL RLR BRG

A22177 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.7712 in
  • (B)Outside Diameter: 3.3464 in
  • (C)Bearing Width: 1.5780 in
  • (D)Minimum Shoulder Diameter: 2.00 in
  • (E)Maximum Shoulder Diameter: 2.87 in
  • (H)Length Through Bore: 1.5780 in
  • (J)Outer Ring Width: 0.6510 in
  • (R)Housing Fillet Radius: 0.080 in
  • (R)Inner Ring Bore Radius: 0.062 in
  • C Basic Dynamic Load Rating: 20200 lbf
  • Co Basic Static Load Rating: 28700 lbf
  • Maximum Speed: 4800 rpm
1.7712" Unmounted Spherical Roller Bearing, Direct Shaft Mounted