A22125MC0 SPHERICAL RLR BRG

A22125MC0 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.2500 in
  • (B)Outside Diameter: 2.6250 in
  • (C)Bearing Width: 1.3120 in
  • (D)Minimum Shoulder Diameter: 1.50 in
  • (E)Maximum Shoulder Diameter: 2.31 in
  • (H)Length Through Bore: 1.3120 in
  • (J)Outer Ring Width: 0.5410 in
  • (R)Housing Fillet Radius: 0.046 in
  • (R)Inner Ring Bore Radius: 0.062 in
  • C Basic Dynamic Load Rating: 13700 lbf
  • Co Basic Static Load Rating: 18100 lbf
  • Maximum Speed: 6200 rpm
1.25" Unmounted Spherical Roller Bearing, Direct Shaft Mounted