A22112 SPHERICAL RLR BRG

A22112 MFG #: Link-Belt
Out of Stock
  • (A)Bore Diameter: 1.1250 in
  • (B)Outside Diameter: 2.3750 in
  • (C)Bearing Width: 1.1880 in
  • (D)Minimum Shoulder Diameter: 1.31 in
  • (E)Maximum Shoulder Diameter: 2.00 in
  • (H)Length Through Bore: 1.1880 in
  • (J)Outer Ring Width: 0.4910 in
  • (R)Housing Fillet Radius: 0.046 in
  • (R)Inner Ring Bore Radius: 0.046 in
  • C Basic Dynamic Load Rating: 11500 lbf
  • Co Basic Static Load Rating: 14900 lbf
  • Maximum Speed: 7100 rpm
1.125" Unmounted Spherical Roller Bearing, Direct Shaft Mounted