A1309 Drive P/P

A1309*302 MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 7.000 in
  • Distance Between side Sidebars: 3.13 in
  • Material: Carbon Steel
  • Overall Width: 8.000 in
  • Pin Diameter: 2.13 in
  • Roller/Bushing/Barrel Diameter: 4.50 in
  • Sidebar Height [Nom]: 6.00 in
  • Sidebar Thickness: 0.880 in
  • Sprocket Unit: A1309
  • Strength - Ultimate [Min]: 606,000 lb/ft
  • Strength - Ultimate [Avg]: 865,714 lb/ft
  • Weight: 89.6 LB
  • Working Load Rating: 37,150 lb/ft
A1309 Drive Chain P/P Str SB 7.000P