988 Pintle

988C MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.609 in
  • Distance Between side Sidebars: 0.880 in
  • Material: Cast
  • Overall Width: 3.00 in
  • Pin Diameter: 0.44 in
  • Roller/Bushing/Barrel Diameter: 0.88 in
  • Sidebar Height [Nom]: 0.94 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: 78
  • Weight: 2.9 LB
  • Working Load Rating: 2,150 lb/ft
988 Pintle Chain P/C Cast Offset 2.609P Replaces 988*301