977 Pintle

977C MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.308 in
  • Distance Between side Sidebars: 0.690 in
  • Material: Cast
  • Overall Width: 2.50 in
  • Pin Diameter: 0.44 in
  • Roller/Bushing/Barrel Diameter: 0.81 in
  • Sidebar Height [Nom]: 1.00 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: 67
  • Weight: 2 Lb
  • Working Load Rating: 1,650 lb/ft
977 Pintle Chain P/C Cast Offset 2.308P Replaces Rex 977*301