962M Cast P/C

962-P MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.634 in
  • Distance Between side Sidebars: 0.810 in
  • Material: Cast
  • Overall Width: 2.56 in
  • Pin Diameter: 0.44 in
  • Roller/Bushing/Barrel Diameter: 0.72 in
  • Sidebar Height [Nom]: 0.88 in
  • Sidebar Thickness: -- in
  • Weight: 2.5 LB
  • Working Load Rating: 1,500 lb/ft
962M P/C Pintle Chn Offset 1.634P