955M Cast P/C

955-P MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 1.630 in
  • Distance Between side Sidebars: 0.630 in
  • Material: Cast
  • Overall Width: 2.25 in
  • Pin Diameter: 0.38 in
  • Roller/Bushing/Barrel Diameter: 0.63 in
  • Sidebar Height [Nom]: 0.84 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: 45
  • Weight: 1.9 LB
  • Working Load Rating: 1,060 lb/ft
955M P/C Pintle Chn Offset 1.630P