9250 Cast

9250C MFG #: Rexnord
Out of Stock
  • Chain Pitch [Nom]: 2.500 in
  • Distance Between side Sidebars: 0.750 in
  • Material: Cast
  • Overall Width: 1.56 in
  • Pin Diameter: 0.50 in
  • Roller/Bushing/Barrel Diameter: 1.25 in
  • Sidebar Height [Nom]: 1.25 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: 9250
  • Weight: 3.3 LB
  • Working Load Rating: 900 lb/ft
9250 Chain P/C Cast Offset 2.500P Replaces 9250*300