907-E51 P/C Cast

907E51*300 MFG #: Link-Belt
  • Chain Pitch [Nom]: 3.170 in
  • Distance Between side Sidebars: 2.375 in
  • Material: Cast
  • Overall Width: 5.50 in
  • Pin Diameter: 0.62 in
  • Roller/Bushing/Barrel Diameter: 1.44 in
  • Sidebar Height [Nom]: 1.66 in
  • Sidebar Thickness: -- in
  • Sprocket Unit: 907
  • Weight: 12.1 LB
  • Working Load Rating: 4,150 lb/ft
907-E51 P/C Cast Chain 3.170" Pitch