DKA279LPC-4.5IN

81446062 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 279LPC
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Curve Retention Type: Low Pin Centerline
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
HP279LPC 4.5 Inch Wide Low-Pin-Centerline TableTop Chain Molded In Black Abrasion Resistant Composite DKA Material And Assembled With Stainless Steel Pins