DKA820-4.5IN
81446023 MFG #: Rexnord
Out of Stock
- Chain Material: DKA
- Chain Number: 820
- Chain Pitch: 1.5 in
- Chain Width (Imperial): 4.5 in
- Chain Width (Metric): 114.3 mm
- Rod/Pin Material: Stanless Steel
- ST or NS: NS
- Straight or Side-Flex: Straight Running
- Surface Type: Solid Top
DKA820 4.5 Inch Wide TableTop Chain Molded In Black Abrasion Resistant Composite DKA Material And Assembled With Stainless Steel Pins