DKA820-4IN

81446022 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 820
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 4 in
  • Chain Width (Metric): 101.6 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
DKA820 4 Inch Wide TableTop Chain Molded In Black Abrasion Resistant Composite DKA Material And Assembled With Stainless Steel Pins