DKA882TAB-12IN

81445314 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 882TAB
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 12 in
  • Chain Width (Metric): 304.8 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
DKA882TAB 12 Inch Wide TableTop Chain Molded In Black Abrasion Resistant Composite DKA Material And Assembled With Stainless Steel Pins