BWR1700-55MM SS PINS

81438201 MFG #: Rexnord
Out of Stock
  • Chain Material: BWR
  • Chain Number: 1700
  • Chain Pitch: 50 mm
  • Chain Width (Imperial): 2.165 in
  • Chain Width (Metric): 55 mm
  • Curve Retention Type: Corner Disc
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
BWR1700 TableTop Chain Molded In Black Wear Resistant Material And Assembled With Stainless Steel Pins