CR880TAB-3.25IN

81437091 MFG #: Rexnord
Out of Stock
  • Chain Material: CR
  • Chain Number: 880TAB
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
CR880TAB 3.25 Inch Wide TableTop Chain Molded In White Extreme Chemical Resistant Material And Assembled With Stainless Steel Pins