DUV843 SS-3.25IN

81432444 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Stainless Steel
  • Chain Material: DUV
  • Chain Number: 843
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
DUV843 3.25 Inch Wide TableTop Chain With Stainless Steel Base Chain And Top Plates Molded In Black Ultraviolet Resistant Acetal Material