DKA1055FTLPC-84MM

81429772 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 1055 FTLPC
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 3.307 in
  • Chain Width (Metric): 84 mm
  • Curve Retention Type: Low Pin Centerline
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
DKA1055FTLPC 84mm Wide Low-Pin-Centerline TableTop Chain Molded In Black Abrasion Resistant Composite DKA Material Material And Assembled With Stainless Steel Pins