AS843 S-1.375IN

81428621 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: AS
  • Chain Number: 843
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 1.375 in
  • Chain Width (Metric): 34.93 mm
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
AS843 1.375 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Anti-Static Material