DKA7705-4.5IN MTW

81426772 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 7705
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Rod/Pin Material: Polyester
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
DKA7705 4.5 Inch Wide Molded-To-Width MatTop Chain With Polyester Pins Molded In Black Abrasion Resistant Composite DKA Material