DKA7705DTS-4.5IN MTW PT LH

81426751 MFG #: Rexnord
Out of Stock
  • Chain Material: DKA
  • Chain Number: 7705DTS
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 4.5 in
  • Chain Width (Metric): 114.3 mm
  • Direction: LH
  • Rod/Pin Material: Polyester
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: DTS
DKA7705 4.5 Inch Wide Molded-To-Width MatTop Chain With Left Hand Dynamic Transfer System (DTS) And PosiTrack. Molded In Black Abrasion Resistant Composite DKA Material With Polyester Pins