CR821LBP-7.5IN

81416941 MFG #: Rexnord
Out of Stock
  • Chain Material: CR
  • Chain Number: 821LBP
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 7.5 in
  • Chain Width (Metric): 190.5 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: LBP
CR821LBP 7.5 Inch Wide Low Backline Pressure TableTop Chain Molded In White Extreme Chemical Resistant Material And Assembled With Stainless Steel Pins