BWR880TAB-3.25IN

81416241 MFG #: Rexnord
Out of Stock
  • Chain Material: BWR
  • Chain Number: 880TAB
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
BWR880TAB 3.25 Inch Wide TableTop Chain Molded In Black Wear Resistant Material And Assembled With Stainless Steel Pins