AS821-12IN

81414103 MFG #: Rexnord
Out of Stock
  • Chain Material: AS
  • Chain Number: 821
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 12 in
  • Chain Width (Metric): 304.8 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
AS821 12 Inch Wide TableTop Chain Molded In Black Anti-Static Material And Assembled With Stainless Steel Pins