BWR2550-3.5IN ZN PINS

81412551 MFG #: Rexnord
Out of Stock
  • Chain Material: BWR
  • Chain Number: 2550
  • Chain Pitch: 3.0 in
  • Chain Width (Imperial): 3.5 in
  • Chain Width (Metric): 88.9 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Zinc Plated Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
BWR2550 TableTop Chain With Zinc Plated Pins Molded In Black Wear Resistant Material