BWR821-10IN

81406952 MFG #: Rexnord
Out of Stock
  • Chain Material: BWR
  • Chain Number: 821
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 10 in
  • Chain Width (Metric): 254 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
BWR821 10 Inch Wide TableTop Chain Molded In Black Wear Resistant Material And Assembled With Stainless Steel Pins