BWR843 S-1.4375IN

81405582 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: BWR
  • Chain Number: 843
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 1.44 in
  • Chain Width (Metric): 36.58 mm
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
BWR843 1.4375 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Wear Resistant Material