AS831-7.5IN

81404253 MFG #: Rexnord
Out of Stock
  • Chain Material: AS
  • Chain Number: 831
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 7.5 in
  • Chain Width (Metric): 190.5 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Straight Running
  • Surface Type: Solid Top
AS831 7.5 Inch Wide TableTop Chain Molded In Black Anti-Static Material And Assembled With Stainless Steel Pins