BWR1843TAB S-1.25IN

81404031 MFG #: Rexnord
Out of Stock
  • Base Chain Material: Steel
  • Chain Material: BWR
  • Chain Number: 1843TAB
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 1.25 in
  • Chain Width (Metric): 31.75 mm
  • Curve Retention Type: TAB
  • ST or NS: ST
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
BWR1843TAB 1.25 Inch Wide TableTop Chain With Steel Base Chain And Top Plates Molded In Black Wear Resistant Material