AS882TAB-10IN

81402935 MFG #: Rexnord
Out of Stock
  • Chain Material: AS
  • Chain Number: 882TAB
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 10 in
  • Chain Width (Metric): 254 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
AS882TAB 10 Inch Wide TableTop Chain Molded In Black Anti-Static Material And Assembled With Stainless Steel Pins