DUV882TAB-7.5IN

81400182 MFG #: Rexnord
Out of Stock
  • Chain Material: DUV
  • Chain Number: 882TAB
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 7.5 in
  • Chain Width (Metric): 190.5 mm
  • Curve Retention Type: TAB
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Solid Top
DUV882TAB 7.5 Inch Wide TableTop Chain Molded In Black Ultraviolet Resistant Acetal Material And Assembled With Stainless Steel Pins