66S31R

762.04.31 MFG #: Rexnord
Out of Stock
  • Chain Material: SS
  • Chain Number: 66S RT
  • Chain Pitch: 1.5 in
  • Chain Width (Imperial): 3.25 in
  • Chain Width (Metric): 82.55 mm
  • Rod/Pin Material: Stanless Steel
  • ST or NS: ST
  • Straight or Side-Flex: Straight Running
  • Surface Type: RubberTop
66S31R 3.25 Inch Wide RubberTop TableTop Chain Manufactured From 66-Series Stainless Steel Material