XLG1050FGM-3.3IN

749.11.31 MFG #: Rexnord
Out of Stock
  • Chain Material: XLG
  • Chain Number: 1050 FGM
  • Chain Pitch: 1.0 in
  • Chain Width (Imperial): 3.307 in
  • Chain Width (Metric): 84 mm
  • Curve Retention Type: Magnetflex
  • Rod/Pin Material: Stanless Steel
  • ST or NS: NS
  • Straight or Side-Flex: Side-flexing
  • Surface Type: Flush Grid
XLG1050 84mm Wide Flush Grid MagnetFlex TableTop Chain Molded In Green Low Friction Acetal Material And Assembled With Stainless Steel Pins